Contact

Header Top Menu

US Electrification
T&B Liquidtight Metallic Fittings
ABB

T&B Liquidtight Metallic Fittings

T&B® Liquidtight metallic fittings cover the widest range of trade sizes, application-specific solutions, and ingress protection ratings covering UL, CSA, NEMA and IEC IP system requirements.
 
 
 
 

 

Series 5200/5300 Steel liquidtight fittings for LT flexible metallic conduits

  • Steel & Malleable Iron, Zinc Chromate Plated
  • 3/8” to 6” (12mm to 155mm)
  • Straight 45° and 90°
  • Insulated & Non-insulated versions
  • Temperature Ratings:  UL/CSA: -20° to +105°
  • UL Listed Ingress Ratings: Indoor:  Type 4, 6, 12, 13  Outdoor: Type 3, 3R, 4, 6
  • IEC Ingress Ratings:  IP 66, IP 67
  • UL Listed to UL 514B

 

Typical applications & conduit solutions

  • General Purpose - Type LTGU, LTGE, LTGC
  • Oil Resistant – Type LTOE
  • Wide Temperature – Type LTTU, LTTE
  • Computer Blue – Type LTBU

 

Downloadable resources

Series 5200/5300 Datasheet
Chemical resistance chart

 

Series 5200AL Aluminum -Straight and 90° fittings

  • Aluminum
  • 3/8” to 4” (12mm to 103mm) Trade sizes
  • Non-insulated versions
  • Temperature Rating: UL/CSA:  -20 to +105°C
  • UL Listed Ingress Ratings: Indoor:  Type 4, 12, 13  Outdoor: Type 3, 3R, 4
  • IEC Ingress Ratings:  IP 66, IP 67
  • UL Listed to UL 514B

 

Typical applications & conduit solutions

Aluminum –  Type LTAE LTLE

 

Downloadable Resources

Technical datasheet
Chemical resistance chart

 

Series 5300-HT “High Temperature” Straight, 45° and 90° Fitting

  • Steel & Malleable Iron, Zinc Plated
  • 3/8” to 6” (12mm to 155mm)
  • Straight 45° and 90°
  • Insulated & Non-insulated versions
  • Temperature Rating: UL/CSA: -20 to +105°
  • UL Listed Ingress Ratings: Indoor:  Type 4, 12, 13 Outdoor: Type 3, 3R, 4
  • IEC Ingress Ratings:  IP 66, IP 67
  • UL Listed to UL 514B

 

Typical applications & conduit solutions

  • Extreme Temperature –  Type LTXE
  • Wide Temperature –  Type LTTU, Type LTZE

 

Downloadable resources

Technical datasheet
Chemical resistance chart

 

Series 5300/9300SST6 Stainless Steel 316 Straight, 45° and 90° fittings

  • 316 Stainless Steel
  • 3/8” to 2” (12mm to 63mm)
  • NPT and ISO Metric Threads
  • Insulated Version
  • Temperature Rating: UL/CSA:  -20 to +105°C
  • UL Listed Ingress Ratings: Indoor:  Type 4, 4X, 12, 13 Outdoor: Type 3, 3R, 4, 4X
  • IEC Ingress Ratings:  IP 66, IP 67
  • UL Listed to UL 514B
  • CSA Certified to CSA C22.2, No. 18.3


Typical applications & conduit solutions

  • General Purpose - Type LT4GE, LT6GE
  • Food & Bev – Type LT6FE
  • Series 5200AL Aluminium

 

Downloadable resources

Technical datasheet
Chemical resistance chart

 

Series 5300/9300SST6HT “High Temperature” Straight, 45° and 90° fittings

  • 316 Stainless Steel
  • 3/8” to 2” (12mm to 63mm)
  • NPT and ISO metric Threads
  • Insulated Version
  • Temperature Rating:UL/CSA:  -20 to +105°C
  • UL Listed Ingress Ratings: Indoor:  Type 4, 4X, 12, 13 Outdoor: Type 3, 3R, 4, 4X
  • IEC Ingress Ratings:  IP 66, IP 67
  • UL Listed to UL 514B
  • CSA Certified to CSA C22.2, No. 18.3


Typical applications & conduit solutions

Extreme Temperature - Type LT6XE, and LTXE

 

Downloadable resources

Technical datasheet
Chemical resistance chart

 

Series 5300/9300-NB  Nickel Plated Brass Straight, 45° and 90° fittings

  • Nickle Plated Brass
  • 3/8” to 2” (12mm to 63mm)
  • Insulated Version
  • Temperature Rating: UL/CSA:  -20 to +105°C
  • UL Listed Ingress Ratings: Indoor:  Type 4, 4X, 12, 13 Outdoor: Type 3, 3R, 4, 4X
  • IEC Ingress Ratings:  IP 66, IP 67
  • UL Listed to UL 514B
  • CSA Certified to CSA C22.2, No. 18.3

 

Typical applications & conduit solutions

  • General Purpose - Type LTGU, LTGE, LTGC
  • Oil Resistant – Type LTOE
  • Wide Temperature – Type LTTU, LTTE
  • Computer Blue – Type LTBU
  • Halogen Free – Type LTZU, LTZE

 

Downloadable resources

Technical datasheet
Chemical resistance chart

 

Series 5200/5300-PT “Quick-Connect™” Straight, 45° and 90° fittings

  • Steel, Zinc Plated
  • 3/8” to 1” (12mm to 25mm)
  • Insulated & Non-insulated Versions
  • Temperature Rating: UL/CSA:  -20 to +105°C
  • UL Listed Ingress Ratings: Indoor:  Type 4, 12, 13 Outdoor: Type 3, 3R, 4
  • UL Listed to UL 514B
  • CSA Certified to CSA C22.2, No. 18.3


Typical applications & conduit solutions

  • General Purpose - Type LTGU, LTGE, LTGC
  • Oil Resistant – Type LTOE


Downloadable resources

Technical datasheet
Chemical resistance chart

Contact us

Contact us
icon-mail
icon-pin