Contact

Header Top Menu

US Electrification
NEMA Contactors - 300 Line Full Voltage Magnetic Contactors and Starters

300 Line Full Voltage Magnetic Contactors and Starters

The 300-Line of NEMA Contactors and Starters are a complete offering from NEMA size 00-9 and in 1 Pole, 2 Pole, 3 Pole and 4 Pole offerings. The 300-Line is a proven product for the toughest industrial applications.


Configure Now

 

 

Smart Catalog Center

Features and Benefits

  • Full Line NEMA sizes 00-9 (600 volts / 1600HP maximum)
  • NEMA type 1, 3R,12,4 and 4x enclosures available in sizes 00-6 for 1 Pole, 2 Pole & 3 Pole, and size 00-5 in 4 Pole configurator
  • Tool-less contactor disassembly for quick inspection and maintenance of the contacts
  • Simple voltage coil change-out allows maximum configurability
  • For application or technical assistance on Contactors and Starters, contact Customer Service @ 1-800-431-7867.

 

Contact us

Contact us
icon-mail
icon-pin