Contact

Header Top Menu

US Electrification
B Series Mini Contactors
ABB

B Series Mini Contactors

3-pole B mini contactors are compact and powerful.  Mini contactors are ideally suited for applications where reliability is a must and space is at a premium. The dimensions, technical features and the variety of the assortment provide customers high flexibility in a wide range of applications.
 

 

Benefits

  • Flattest mini contactor on the market
  • No noise in operation thanks to the hum free coil
  • Energy and cost saving
  • Flexible use in any position.
 

Features

  • Up to 5,5 kW - 400 V AC-3, 5 hp - 480V, 20 A - 400 V AC-1 and 16 A - general use
  • 3 connection types available: screw, soldering pins and flat pins
  • Mini-reversing contactor with built-in mechanical interlock available
  • Special version with 1.4 W coil consumption for direct connection to PLC 
  • Integrated protective circuit with diodes and an additional surge suppressor.

Contact us

Contact us
icon-mail
icon-pin