Contact

Header Top Menu

US Electrification
Lighting Contactor - CR160 Series

CR160 Series

The CR160MC mechanically held lighting contactors are designed for control of lighting loads such as tungsten, fluorescent, mercury, and sodium, as well as for general non-inductive loads. The shallow-type design makes these contactors particularly adaptable for wall-cavity mounting applications. The silver cadmium oxide main contacts and silver tungsten arcing contacts give the devices capability of handling a wide variety of lighting loads. Built-in clearing interlocks allow control from either momentary or maintained pilot devices.

 

Configure Now

Features and Benefits

  • 30A - 225A, 2 or 3 pole
  • Can be mounted in enclosures that fit six-inch thick walls.
  • Front connected-for convenient wiring.
  • Manually operated-by screwdriver or similar tool which reduces chances of tampering.
  • Direct bus-mounted forms-for space savings, reduced mounting and wiring costs.

 

Contact us

Contact us
icon-mail
icon-pin