Contact

Header Top Menu

US Electrification
Efficor*
Reliable starter solutions up to 105A
Industrial Solutions

Efficor - Reliable starter solutions up to 105A

Provides Starter and Power Switching Solutions for OEMs and Panel Builders working in the toughest markets as: Oil & Gas, Marine, Mining, Power Generation / Grid, Transportation, Industrial appliances, Telecom / Data centers, General industry

Complete range up to 105A

Contactors

  • 3 pole contactors
  • 4 pole contactors
  • 2NO-2NC contactors
  • Auxiliary contactors

 

Accessories

  • Auxiliary contact blocks
  • Pneumatic timer
  • Interface relay
  • Mechanical latch
  • Surge suppressor

 

Motor Starter Solutions

  • Thermal and Electronic OL relays
  • Fuseless starter kits
  • Wiring kits for reversing and start-delta
  • Parallel busbars

 

Reliable Technology

Designed and manufactured in Europe by GE to perform in the toughest environmental conditions

 

  • Best in class B10d values according to ISO13849-1 safety requirements
  • High electrical performance > 1,7 mil. operations
  • Temperature operation without derating: -40ºC to +55ºC
  • AC/DC Super Wide voltage application above 50A: Cover all AC and DC range up to 500V with 4 coils
  • Coordination type II for motor starter applications

 

Approvals/Marking

Approvals/Marking

 

  • IRIS, EN50155, EN45545-2
  • IEC60335

Related Industries

Contact us

Contact us
icon-mail
icon-pin