Contact

Header Top Menu

US Electrification
K Mini Contactors Relays
ABB

K Mini Contactors Relays

K mini contactors relays - Compact and powerful

Mini contactor relays are ideally suited for applications where reliability is a must and space is at a premium. The dimensions, technical features and the variety of the assortment provide customers high flexibility in a wide range of applications.

Benefits

  • Energy and cost saving
  • No noise in operation due to the hum free coil
  • Flexible use in any position

Features

  • 4-pole mini contactor relays with various contact combinations
  • 3 connection types available: screw, soldering pins and flat pins
  • Special version with 1.4 W coil consumption for direct connection to PLC
  • Integrated protective circuit with diodes and an additional surge suppressor

Contact us

Contact us
icon-mail
icon-pin