Contact

Header Top Menu

US Electrification
NF Contactor Relays
ABB

NF Contactor Relays

NF contactor relays - Secure uptime and optimize stocks with AF latest technology

NF contactor relays are featuring AF technology as standard. The electronically controlled coil offers multiple benefits over conventional alternatives, and together with ABB's wide product offering, an optimal configuration, every time.

Benefits

  • Optimize logistics  and cut administration costs with fewer product variants to handle
  • Access global support and use the same products in all parts of the world
  • A reduction of the coil's energy consumption by 80% lets you save energy
  • Secure your uptime by letting the AF technology overbridge voltage drops and sags.

Features

  • 4 and 8-pole ranges available, 8-poles with permanently fixed 4-pole auxiliary contact block
  • Screw, spring and ring tongue connection types available
  • Built-in surge suppression
  • Overlapping of lagging / leading contacts for NF33/11 and NF51/11 variants
  • Easy-to-use accessories through snap-to-connect function
  • Mechanically linked contacts.

Contact us

Contact us
icon-mail
icon-pin