Contact

Header Top Menu

US Electrification
Contactors
A complete range of NEMA & IEC Contactors
HVACR Applications - OEM

Contactors

A Complete Range of NEMA & IEC Contactors
We offer a full range of contactors for NEMA, IEC and Lighting applications. They are currently utilized in a variety of industrial electric equipment. These... More
A Complete Range of NEMA & IEC Contactors
We offer a full range of contactors for NEMA, IEC and Lighting applications. They are currently utilized in a variety of industrial electric equipment. These include air conditioning, heating, refrigeration, food processing, agricultural plus numerous other applications. All of our contactors are tested for long life and reliable operation.

Lighting Contactors

Lighting Contactor CR460B
The ultimate in versatility, simplicity and performance. Delivers unprecedented versatility in application, simplicity in configuration and performance in operation.
CR360L Lighting Contactor
CR360L series lighting contactors are electrically held, and offer solutions for applications between 30 and 300 amps.
CR160 Lighting Contactor
Designed for control of lighting loads such as tungsten, fluorescent, mercury, and sodium, as well as for general non-inductive loads.

IEC Contactors

AF 3-pole contactors
Featuring AF technology as standard, our 3-pole contactors have helped to establish the industry benchmark. The integrated electronically controlled coil offers multiple...
AF Contactors
AF Contactors 4 pole - Secure uptime and optimize stocks with AF latest technology up to 2650 A
AFS Contactors for safety applications
Designed for machine safety applications, AFS Contactors come with factory mounted contact blocks (mechanically linked and mirror contacts) making them ideal for monitoring...
3-pole B mini contactors
3-pole B mini contactors are compact and powerful. Mini contactors are ideally suited for applications where reliability is a must and space is at a premium. The dimensions...
contactors for DC switching
GF, GAF, and GA contactors are specifically designed for switching DC circuits up to 1500 V. Thanks to the efficient breaking of DC circuits, the product range is one of the...
Efficor - Reliable starter solutions up to 105A
Provides Starter and Power Switching Solutions for OEMs and Panel Builders working in the toughest markets.
ESB Installation contactors
ABB’s hum-free installation contactor designs offer a wide range of ratings from 16 A to 100 A. Widely used in buildings for switching and controlling lighting, heating,...
Contactor - C2000
Broad line offers wide array of contactors to meet most application needs from 5-500 HP @ <600V.
Contactor - C2000 Mini
Compact size requires less panel space. Available from 1/3HP-5.0HP @ <600V, and up to 50kAIC SCCR.

Contactor Relays
ABB's contactor relays offering features products of technological advancement as well as products with specific purposes. NF contactor relays allow use in all parts of the world and in all network conditions. The mini contactor relays range offers various contact combinations and specific connection possibilities. The AS contactor relays are efficient and allow you to optimize your equipment design.

K mini contactors relays
Mini contactor relays are ideally suited for applications where reliability is a must and space is at a premium. The dimensions, technical features and the variety of the...
M mini contactors relays
The M mini contactors range is a performance and dimension optimized solution. High reliability, even in extreme conditions, combined with small dimensions and safe...
NS Contactor Relays
NS compact contactor relays allow you to optimize equipment design and provides reliable, time and cost-saving solutions.
NF contactor relays
NF contactor relays - Secure uptime and optimize stocks with AF latest technology

Definite Purpose Controls

Definite Purpose Contactor
DP contactors provide outstanding performance that meets all pertinent standards, including UL, CSA, CE and ARI.

Related Services

Contact us

Contact us
icon-mail
icon-pin