ECS RPS
GE offered the Lineage 2000 ECS telecom power systems throughout the 1980s and 1990s. The ECS Retrofit Power Solution enables these legacy power systems to be upgraded to modern rectifiers and controller technology, while leaving the distribution, shelves and frame in place.
Features and Benefits
- Preserves distribution and cabling investments
- Modern Galaxy Pulsar Plus controller
- Active Rectifier Management (efficiency management)
- Thermal compensation and battery management features - -48V up to 600A (16.2 KW) or +24V up to 1200A (16.3 KW)
- Efficiency approaching 97%
Contact us
Contact us