Contact

Header Top Menu

US Electrification
DC Power Systems - Retrofit Power Solutions
Ferro RPS
Industrial Solutions

Ferro RPS

The DC Power industry offered stand-alone 200, 400 and 800 ampere ferro-resonant rectifiers throughout the 1980s and 1990s. These legacy ferro-resonant rectifiers have since been discontinued by most manufacturers. The Ferro / SCR Retrofit Power Solution allows GE and third party legacy ferro-resonant or SCR rectifiers to be upgraded to modern energy-efficient switched mode rectifiers and controller technology while preserving existing cabling and distribution investments. Bolting patterns remain the same as well.

Features and Benefits

  • Preserves distribution and cabling investments
  • Retrofits legacy ferro or SCR rectifiers
  • Modern Galaxy SC and Millennium II controllers
  • Active Rectifier Management (efficiency management)
  • Thermal compensation and battery management features
  • Efficiency approaching 97%
  • Integrated 10/100Base-T Ethernet as well as serial port for local or modem connectivity

 

Related Services

Contact us

Contact us
icon-mail
icon-pin