Contact

Header Top Menu

US Electrification
DC Power Systems - Retrofit Power Solutions
Infinity B
ABB

Infinity B

The Infinity B DC Power system is a universal bulk power plant that supports dual voltage (+24V/-48V) operation through the use of a comprehensive range of advanced rectifiers and DC-DC converters. Primary voltage is supported by rectifiers and battery reserve, while secondary voltage is supported by DC-DC converter modules. Primary voltage can be -48V or +24V. The bulk output panel is capable of connecting two 750 MCM and two 4/0 cables per polarity. Output can be routed top or bottom.The Infinity B Power System has primary voltage capacity for +24V power up to 1,600A and -48V power up to 1,200A; secondary voltage capacity is up to 600A based on input capacity module.

Features and Benefits

  • Dual Voltage power system with ultimate flexibility
  • -48V up to 1,200A (65KW) or
  • +24V up to 1,600A (44KW)
  • Secondary voltage up to 600A
  • High availability wireless telecom applications
  • Telecom service providers
  • Efficiency approaching 97%

 

Related Services

Contact us

Contact us
icon-mail
icon-pin