Contact

Header Top Menu

US Electrification
DC Power Systems - Medium Power Plants
Infinity S
ABB

Infinity S

DC Power System

 

The Infinity S DC Power system is a compact power plant that supports dual voltage (+24V/- 48V) operation through the use of a comprehensive range of advanced rectifiers and DC-DC converters. Primary voltage is supported by rectifiers and battery reserve, while secondary voltage is supported by DC-DC converter modules. Primary voltage can be -48V or +24V.

 

The Infinity S Power System has primary voltage capacity for +24V and -48V power up to 800A; secondary voltage capacity is up to 120A per expansion module.

Features and Benefits

  • ECO Priority Source ready
  • Dual Voltage power system with ultimate flexibility
  • ​-48V up to 600A (32KW) or +24V up to 800A (22KW)
  • Secondary voltage up to 120A
  • High availability wireless telecom applications
  • Telecom service providers
  • Efficiency approaching 97%

 

Related Services

Contact us

Contact us
icon-mail
icon-pin