Contact

Header Top Menu

US Electrification
DC Power Systems - Industrial Systems
Integritas
ABB

Integritas* Wall Chargers (IWC)

The Integritas* Wall Charger Power System is a highly reliable industrial battery charger designed for cabinet, wall-mounted or rack-mounted applications. It boasts true redundancy, a state of the art controller with monitoring capabilities, and supports NERC compliance. The systems are available in 24Vdc, 48Vdc or 125Vdc primary output voltage ranges up to 150Adc in 19” and 23” frames.

Features and Benefits

  • N+1 and N+N Redundancy
  • Hot Pluggable
  • Platform for NERC Compliance
  • Secure Communications Protocols
  • Controller Independent System Operation
  • Monitoring Capabilities
  • Modular

 

Applications

  • Power Utilities
  • Process Control
  • Transportation
  • Oil and Gas

Related Services

Related Industries

Contact us

Contact us
icon-mail
icon-pin