Micro-BDFB/BDCBB
-48V DC Battery Distribution Circuit Breaker Bay
The Micro-BDCBB serves as a secondary power distribution center for -48 V DC power delivered from a battery plant to the load equipment. The configuration is versatile with fuse or circuit breakers options, single or dual (A/B) load bus, and 600A carrying capacity per panel. A digital meter monitors voltage and current of each load bus.
Features and Benefits
- Ideal for customer premise power applications
- Digital meter interface
- 600 Amp capacity panels in a compact 4 RU size
- Small power distribution from battery plant to load equipment
Contact us
Contact us