Universal Voltage DC Fuse & Alarm Panels
GE has partnered with Westell/ Noran Tel offering a line of Fuse and Alarm distribution panels to meet today's increasing Network DC Power demand. With numerous variations, the FP series support most DC Power Distribution applications.
The panels meet or exceed all industry standards and include adjustable mounting tabs to allow for offset and rack (19" & 23") variations allowing for single panel solutions that can fit multiple needs.
To add versatility, most panels can be used in both -48VDC and +24VDC working environments.
The Noran Tel fuse panels can compliment most any DC Power Solution offered by GE.
Features and Benefits
- Available with alarmed circuit breakers or fuses
- Fuse panels can be equipped with GMT, KLM, Type-70, TPA, or a combination of fuses
- NEBS, CSA & CE compliant
- Panels mount in 19" or 23" relay racks, or system cabinets
- Every panel is put through an intense quality inspection and testing process
Contact us
Contact us