Contact

Header Top Menu

US Electrification
ACS580 General purpose drive
ABB

ACS580 General purpose drive

A new generation, all-compatible, wall-mounted and cabinet-built drive that simplifies your processes and motor control with efficiency. The ACS580 allows you to control a wide range of applications in different industries, with straightforward set up or commissioning. ACS580 is part of ABB’s all-compatible drives portfolio, which shares the same architecture and user interfaces for ease if use. The ACS580 is "plug-in ready" to control your compressors, conveyors, mixers, pumps, fans and many other variable and constant torque applications.

Benefits

  • Easy to select, install and use
  • Scalable offering
  • All essential features built into the drive
  • Straightforward settings menu and assistants for fast commissioning
  • Energy efficiency features for optimal energy use
  • Connect to any automation system or use stand-alone
  • Wide availability and support
  • Designed for reliability and consistent high quality

 

Products

ACS580-01
Wall-mounted general purpose drives up to 250 kW with IP21, as well as IP55, UL Type 12 protection class.


ACS580-04
Compact general purpose drive modules from 250 to 500 kW with robust IP00 construction.


ACS580-07
Cabinet-built general purpose drive. Power range from 250 to 500 kW with IP42 protection class as standard.


ACS580MV
The ACS580 medium voltage drive from 200 to 6300 kW, from 6 to 11 kV

 

Contact us

Contact us
icon-mail
icon-pin