Contact

Header Top Menu

US Electrification
DC Drives
DV-300 Standard Drive Controller
ABB

DV-300 Standard Drive Controller

The DV-300 is a three phase, six-pulse converter which is available in either non-regenerative or fully regenerative design. This drive precisely regulates motor speed, current and field (field weakening and field economy are standard).

 

NOTE:  We have announced the change in status for DV-300 DC Drive from ACTIVE to PHASE OUT.   It is anticipated that DV-300 DC Drive will remain in this PHASE OUT status until December, 31st, 2014.  Your GE account manager can provide further assistance.  

 

 

Features and Benefits

  • Easy start-up and tuning with keypad programming and GE Toolbox software 
  • Handles difficult applications and complex operations with addition of Digital General Function (DGF) card 
  • Manages wide range of advanced communications

Applications

  • Textiles 
  • Rubber and Plastics
  • Paper Converting
  • Metal Processing
  • Plastics Converting
  • Machine Tools
  • Corrugating
  • Material Handling
  • Wire Drawing

Specifications

  • DV-300 Regenerative/Reversing
    230 VAC    5-600 Hp
    460 VAC     10-1250 Hp
  • DV-300 Non-Regenerative/Non-Reversing
    230 VAC    5-700 Hp
    460 VAC     10-1250 Hp

Options & Accessories

  • Digital General Function Card
    Card allows user to implement high performance software for specific applications such as winders, position control, PID functions, etc.
  • DeviceNet Option Board
    Requires the use of the DGF card. Allows communication between a master DGF card and up to 63 slave DGF cards. Provides drive control and diagnostics. 
  • SBI DeviceNet Option Board
    Allows communication between a master and up to 63 slaves. Provides drive control and diagnostics. (DGF card not required). 
  • Profibus-DP Bus Communication Option Card
    Allows connection to the Profibus fieldbus network. Provides drive control and diagnostic capability. 
  • Interbus-S Bus Communication Option Card
    Allows connection to the Interbus fieldbus network. Provides drive control and diagnostic capability. 
  • RS 485/232 Converter
    Converter module that allows connection between the RS 232 serial output of a computer and the RS 485 input of the AV-300 or DV-300. This unit allows for single or multi-drop connection. 
  • Digital Encoder to Sinusoidal Converter
    Allows the adaptation, galvanic separation, and connection of a digital encoder to the input XE1 on the drives. XE1 is supplied as a connection for a sinusoidal encoder. 
  • I/O Expansion Option Board
    Allows the addition of four digital inputs, four digital outputs, and two analog outputs. It is possible to connect two of these per drive. 
  • Keypad Programmer
    Allows the configuration of the drive without the need for a PC. Enable, disable, start/stop, monitor, and configure the drive using the two line LCD display. 
  • External Keypad Mounting Kit
    Allows for the remote mounting of the keypad. Includes a two meter cable, template, and mounting plate for door mounting. 
  • Win+Drive
    A Windows based graphic programming tool used to develop custom regulator schemes, special sequencing operations, and many other drive control applications. Used in conjunction with the Digital General Function Card. 

 

Contact us

Contact us
icon-mail
icon-pin