Ruggedized Conduction Cooled and Liquid Cooled power supplies for Industrial Applications, featuring a simple user interface and completely silent operation.
400W non-isolated DCDC converters deliver output voltage below, equal to or above the input voltage (buck and boost functionality). These modules are well suited for...
Ruggedized 3kW power supply for General Purpose or Industrial Applications, featuring a simple operation and installation and extremely economical up-front and operation cost...
AC DC Power supplies are a device that supplies electric power to an electrical load. AC stands for Alternating Current and DC stands for Direct Current. DC Current flows only in one direction, while AC can reverse direction. Power supplies are used to convert the current from a source to the correct voltage, current, and frequency needed to power.
ABB’s CLP-series open-frame, fanless ac-dc power supplies provide high-density power for embedded applications requiring high availability in a compact footprint.