ATCA PIM Modules
The PIM400 series of Power Input Modules are designed to greatly simplify the task of implementing dual redundant, hot swap -48Vdc power distribution with EMI filtering on an ATCA or other telecom boards. The PIM400 with optional I2C digital interface capability, when used with a variety of GE's series of Bus converters (BarracudaTM Series) /POLs (DLynxTM Series) provides for a quick, simple and elegant power solution to a wide variety of demanding & intelligent power system architectures.
Features and Benefits
- -48V/10A Dual redundant input power distribution
- Isolated auxiliary power (3.3V/5V)
- Trimmable (50-90V) voltage for holdup/bulk capacitors
- OR'ing functionality, Inrush protection & hot swap capability
- Integral EMI filter to meet CISPR Class B
- I 2 C digital interface options
- Isolated A/B Feed Loss /Open Fuse Alarm
- High efficiency: 98%
Options & Accessories
- Optional pin lengths
- I 2 C digital interface
Applications
- ATCA front board/blade
- Telecom central office equipment
- High availability server and storage applications
Specifications
- PIM400: 58.4 mm x 36.8 mm x 13.7 mm (2.3 in. x 1.45 in. x 0.54 in.)
Contact us
Contact us