BoostLynx*
The BoostLynx* family of four products (65W and 130W with High Voltage and Low Voltage versions), provides voltage step-up from an input voltage of 8-16Vdc to an output voltage of 16-34Vdc or 32-54Vdc. Boost PoLs are suitable for a wide range of electronic products where some components require higher voltage than the typical 12Vbus. For example, cellular small cell remote radio head (RRH). Boost PoLs can also be used to step up an existing 12V bus to a 24V or 48Vbus.
POWER MODULES | INPUT RANGE | VOUT | POUT | PEAK EFFICIENCY | BUY NOW |
---|---|---|---|---|---|
ABXS001 (High Voltage) ![]() |
8.0 - 16.0V | 32.0 - 54.0V | 65W | 94.7% | ![]() |
ABXS002 (Low Voltage) ![]() |
8.0 - 16.0V | 16.0 - 34.0V | 65W | 95.7% | ![]() |
ABXS003 (High Voltage) ![]() |
8.0 - 16.0V | 32.0 - 54.0V | 130W | 94% | ![]() |
ABXS005 (Low Voltage) ![]() |
8.0 - 16.0V | 16.0 - 34.0V | 130W | 96% | ![]() |
Features and Benefits
- Small, compact, board mounted 65W and 130W boost converters
- Complete, easy to design module solution
- Optimized for conduction cooled applications for use in thermally demanding operating conditions with little or no airflow
- Wide Input voltage range (8Vdc-16Vdc)
- Output voltage programmable from 16-34Vdc or 32-54Vdc via external resistor
- Tunable Loop* to optimize dynamic output voltage response
- Output overcurrent protection (non-latching)
Applications
- Industrial Equipment
- Distributed Power Architecture
- Telecommunication
Contact us
Contact us