CAR/MPR
The CAR Series of front-end rectifiers provide highly efficient isolated power from worldwide input mains in a compact 1U industry standard form factor providing an unprecedented power density of 30W/in3. These rectifiers are ideal for applications where mid to light load efficiency is of key importance given the nature of the power consumption of the end application. The CAR Series rectifiers provide comprehensive solutions for systems connected to commercial AC mains, power plants or telecom central offices.
The plug-and-play product offers significant advantages as systems can be reconfigured and repositioned readily by simply replacing the power supply. The high-density, front-to-back airflow is designed for minimal space utilization and is highly expandable for future growth. The industry standard PMBus compliant I2C communications bus offers a full range of control and monitoring capabilities while the SMBAlert signal pin alerts customers automatically of any state change within the power supply.
12 Vout
Power Modules | Input | Input Range | Vout | Power | Eff | Size (L x W x H) | In / Out Loc. | Buy Now |
---|---|---|---|---|---|---|---|---|
CAR0512FP ![]() |
AC | 85 - 264V | 12V | 500W | 90% | 10.2" x 3.39" x 1.59" | Rear / Rear | ![]() |
MPR0712 ![]() |
AC | 85-264V | 12V | 700W | 94% | 9.0" x 2.15" x 1.57" | Front / Rear | ![]() |
MPR0712DC ![]() |
DC | -44 to -72V | 12V | 700W | 94% | 9.0" x 2.15" x 1.57" | Rear | ![]() |
CAR0812FP ![]() |
AC | 85 - 264V | 12V | 850W | 93% | 8.73" x 3.38" x 1.61" | Front / Rear | ![]() |
CAR0812DC ![]() |
DC | -36 to -75V | 12V | 850W | 93% | 8.73" x 3.38" x 1.61" | Front / Rear | ![]() |
CAR1212FP ![]() |
AC | 85 - 264V | 12V | 1250W | 89% | 11.20" x 4.0" x 1.61" | Rear / Rear | ![]() |
CAR1212DC ![]() |
DC | 36 - 75V | 12V | 1200W | 90% | 11.20" x 4.0" x 1.61" | Rear / Rear | ![]() |
CAR1612FP ![]() |
AC | 85 - 264V | 12V | 1600W | 95% | 12.45" x 4.0" x 1.61" | Front / Rear | ![]() |
CAR1812FP ![]() |
AC | 85 - 264V | 12V | 1800W | 92% | 12.45" x 4.0" x 1.61" | Front / Rear | ![]() |
CAR2012TE ![]() |
AC | 85 - 264V | 12V | 2000W | 95% | 12.45" x 4.0" x 1.61" | Front / Rear | ![]() |
CAR2512DC ![]() |
DC | 36 - 75V | 12V | 2500W | 92% | 15.37" x 4.0" x 1.61" | Front / Rear | ![]() |
CAR2512TE ![]() |
AC | 85 - 264V | 12V | 2500W | 95% | 15.37" x 4.0" x 1.61" | Front / Rear | ![]() |
CAR3012TE ![]() |
AC | 85 - 264V | 12V | 3000W | 96% | 15.37" x 4.0" x 1.61" | Front / Rear | ![]() |
24 Vout
48 Vout
Power Modules | Input | Input Range | Vout | Power | Eff | Size (L x W x H) | In / Out Loc. | Buy Now |
---|---|---|---|---|---|---|---|---|
CAR0548TN ![]() |
AC | 90 - 264V | -54V | 500W | 85% | 10.2" x 3.39" x 1.59" | Rear / Rear | ![]() |
MPR0854FP ![]() |
AC | 90 - 264V | 54V | 800W | 96% | 8.69" x 3.4" x 1.57" | Front / Rear | ![]() |
CAR1248FP ![]() |
AC | 90 - 264V | 48V | 1200W | 91% | 11.2" x 3.4" x 1.61" | Rear / Rear | ![]() |
CAR1248TN ![]() |
AC | 90 - 264V | -54V | 1200W | 91% | 11.2" x 3.4" x 1.61" | Rear / Rear | ![]() |
MPR1348FP ![]() |
AC | 90 - 264V | 48V | 1350W | 88% | 14.78" x 3.4" x 1.6" | Rear* / Rear* | ![]() |
MPR1848FP ![]() |
AC | 90 - 264V | 48V | 1800W | 98% | 11.71" x 5.56" x 1.6" | Front / Rear | ![]() |
MPR2048FP ![]() |
AC | 91 - 264V | 48V | 2000W | 90% | 14.5" x 4.0" x 1.6" | Rear / Rear | ![]() |
CAR2548FP ![]() |
AC | 90 - 264V | 48V | 2500W | 92% | 14.25" x 4.0" x 1.61" | Rear/ Rear | ![]() |
CAR2548TN ![]() |
AC | 90 - 264V | -54V | 2500W | 92% | 14.25" x 4.0" x 1.61" | Rear / Rear | ![]() |
CAR2548DC ![]() |
DC | 36 - 75V | 48V | 2500W | 91% | 14.25" x 4.0" x 1.61" | Rear / Rear | ![]() |
|
* Terminals |
Features and Benefits
- Available in models ranging from 500W to 3000W
- Outputs availble in 12V, 24V, 48 & 54V configurations
- Vin = 90 to 264VAC (full power at high line, reduced power at low line)
- Vout,aux of 5 or 3.3V @ 4A, or 12V @ 1A
- PMBus digital interface OVP/OTP/OCP with constant current
- Paralleling with active current sharing
- UL/TUV, CSA, VDE and CCC with 5000m
- Dimensions : IU Height, see individual specification sheet for actual model dimensions
Applications
- 12V Distributed Power Architecture
- Datacom/Telecom Applications
- Routers/Switches
- Test & Equipment
- 24V Industrial Applications
- Audio & Video Broadcasting