Conduction Cooled and Liquid Cooled Power
The Conduction Cooled family of power supplies bring a new dimension to industrial power offering wide programmable output voltage capabilities and cooling flexibility. Featuring highly-dense, fully enclosed, fan-less conduction-cooled packaging, they are designed for minimal space utilization yet are highly expandable for future growth. These completely silent power supplies can be used in a broad range of applications.
Feature-set flexibility makes these power supplies an excellent choice for applications requiring alternative cooling options. Their robust design is intended for rugged applications where temperature extremes may be experienced. Electrical user interfaces are designed for simplicity and quick installation and hot-plug options are even available!
Model |
Input |
Cooling | INPUT Range (V) |
Vout | Iout | Efficiency | |
---|---|---|---|---|---|---|---|
CC12500H3C380TEZ-GM | AC Rear, Blind Mate | Water | 360-509Vac, 3ph | 370-390Vdc | 38-40Adc | 96% | |
CH12500H3C380TEZ-GM | AC Rear, Blind Mate | Conduction, Air with optional Heatsink Kit | 360-509Vac, 3ph | 370-390Vdc | 38-40Adc | 96% | |
CC3500AC52FB2 | AC Rear, Blind Mate | Fanless Conduction |
80-185V 185-265V |
18-53V | Low Line 28.3/28.9A @ 52V High Line 66/67.3A @ 52V Folds Back below 42V |
96% | |
CC3500AC52FB2-ES | AC Rear, Screw Terminal | Fanless Conduction |
80-185V 185-265V |
18-53V | Low Line 28.3/28.9A @ 52V High Line 66/67.3A @ 52V Folds Back below 42V |
96% | |
CC3500AC52FB2-EC | AC Rear, C19 | Fanless Conduction |
80-185V 185-265V |
18-53V | Low Line 28.3/28.9A @ 52V High Line 66/67.3A @ 52V Folds Back below 42V |
96% | |
CC2725AC34TZL | AC and DC Direct Wire | Fanless Conduction |
185-264V | 28-36V | 85A | 94% | |
CC2725AC48TZL | Direct Wire | Fanless Conduction |
185-265V 1ph |
30-58V | 40.5-54.5A | 95% | |
CC3500AC52TZL | AC and DC Blind Mate, Hot Plug | Fanless Conduction |
185-300V | 42-53V | 74.5V | 96% |
Features and Benefits
- Conduction Cooled Fan-less Operation
- Ruggedized for Temperature Extremes
- Silent Running
- Wide Range Output
- Can be Paralleled for Load Sharing
- Designed for Adaptation to Cold Plate or Heat Sink
- Blind-Mate version
- Simple Screw Terminal Version
- Ability to Charge Batteries
- PMBus/I2C or RS485 Communications Capable
- High Efficiency 95%+
Contact us
Contact us