CCR
The CCR Series is a compact half U height, fanless AC-DC rectifier that offers an alternative means for cooling in end applications such as liquid, conduction, convection or forced air. In a sleek form factor, the CCR reduces the real estate needed for use in hard to reach applications and offers a scalable solution with the ability to stack multiple units in an N+N redundant mode.
Power Modules | Input | Input Range | Vout | Iout | Efficiency | Buy Now |
---|---|---|---|---|---|---|
CCR0512FP ![]() |
AC | 85 - 264V | 12V | 42A | 93% | ![]() |
CCR0512FPS |
AC | 85 - 264V | 12V | 42A | 93% | ![]() |
CC1600AC |
AC | 90 - 264V | 52V | 30.8A | 94% | ![]() |
Features and Benefits
- Fanless design - Conduction cooled
- High power density (20W/in*3)
- High Efficiency - 95%
- No power derating at low line
- I2C/PMBus - Serial Port communication
- Safety: UL, TUV
Applications
- 12V Distributed Power Architecture
- Datacom/Telecom Applications
- Routers/Switches
- Automated Test Equipment (ATE)
Contact us
Contact us