CLP
The CLP-series of highly dense, open-frame, fanless power supplies provide high power availability and reliability in a compact footprint. With the ability to adapt to either forced air or conductive plate cooling, the CLP AC-DC power supplies offer design flexibility for OEMs when designing their end applications. The power supplies offer greater than 90% peak efficiency.
The simple, but powerful, design architecture of the CLP-series power supplies makes optimal use of components, their placement, and electrical routing techniques to provide more power in less space. This combination of power performance and minimal footprint make the CLP product family ideal for applications including industrial equipment, telecommunications equipment, robotics, 3D printers, and network routers and switches.
Power Modules | Input Range | Vout | Power | Efficiency | Size (L*W*H) | Buy Now |
---|---|---|---|---|---|---|
90-264V |
12V |
150W |
90% |
4" x 2" x 1.4" |
||
90-264V | 12V | 150W | 90% | 4" x 2" x 1.4" | ![]() |
|
CLP0205FP ![]() |
90-264V | 5V | 200W | 90% | 4" x 2" x 1.4" | ![]() |
90-264V |
12V |
200W |
90% |
4" x 2" x 1.4" |
||
CLP0212DC ![]() |
36-75Vdc | 12V | 200W | 90% | 4" x 2" x 1.4" | ![]() |
90-264V |
24V |
200W |
90% |
4" x 2" x 1.4" |
||
90-264V | 24V | 150W | 90% | 4" x 2" x 1.34" | ![]() |
|
CLP0224FP-Z03A |
90-264V | 24V | 200W | 90% | 4" x 2" x 1.4" | ![]() |
90-264V |
28V |
200W |
90% |
4" x 2" x 1.4" |
||
CLP0248FP-Z02A (PoE+) ![]() |
90-264V | 54V | 200W | 90% | 4" x 2" x 1.4" | ![]() |
CLP0412FP ![]() |
90-264V | 12V | 450W | 90% | 5" x 3" x 1.4" | ![]() |
CLP0412DC ![]() |
36-75Vdc | 12V | 450W | 90% | 5" x 3" x 1.4" | ![]() |
90-264V | 24V | 450W | 91% | 5" x 3" x 1.38" | ![]() |
|
CLP0428FP ![]() |
90-264V | 28V | 450W | 91% | 5" x 3" x 1.38" | ![]() |
CLP0448FP-Z01A ![]() |
90-264V | 48V | 450W | 90% | 5" x 3" x 1.38" | ![]() |
CLP0448FP-Z02A |
90-264V | 54V | 450W | 90% | 5" x 3" x 1.38" | ![]() |
CLP0512FP ![]() |
90-264V | 12V | 550W | 90% | 6" x 3" x 1.38" | ![]() |
Multiple Output Open Frame
Power Modules | Input Range | Vout | Power | Efficiency | Size (L*W*H) | Buy Now |
---|---|---|---|---|---|---|
FLP0412FPMX-Z01A |
90-265V |
12/24/5/3.3V |
450W |
89% |
7" x 3" x 1.4" |
|
FLP0412FP4X-Z01A |
90-265V |
12/24/5/3.3V |
450W |
89% |
7" x 3" x 1.4" |
|
FLP0412FP3X-Z01A |
90-265V |
12/24/5V |
450W |
89% |
7" x 3" x 1.4" |
|
FLP0412FP2X-Z01A |
90-265V | 12/24V | 450W | 89% | 7" x 3" x 1.34" | ![]() |
Features and Benefits of the CLP-Series Power Supplies
• Compact size: 50.8 mm x 101.6 mm x 36.1 mm (2 in x 4 in x 1.4 in)
• Universal AC input range (90 - 264VAC)
• Output voltage of 12V, 24V, 28V
• Maximum output current of 16.7A@ 12Vout (200W), 12.5A @ 12Vout (150W), 8.3A @ 24Vout (200W), 7.1A @ 28Vout (200W)
• Standby output of 5V @ 0.25A (select models)
• High efficiency with 80 PLUS Gold Certification
• Full load capability at 50 degrees C and 1m/s (200LFM) airflow with derating at higher temperatures or lower airflows
• Remote ON/OFF (select models)
• Output overcurrent protection (non-latching)
• Overtemperature protection
• Output overvoltage protection
• Up to 12ms of holdup time
• Parallellable with current sharing (select models)
• Active power factor corrected input
• Conducted EMI - meets CISPR22 (EN55022) and FCC Class A/B requirements
• Compliant to RoHS EU Directive 2002/95/EC
• UL and cUL approved to UL/CSA60950-1, TUV (EN60950-1), CE Mark (for LVD) and CB Report available
• ISO** 9001 and ISO 14001 certified manufacturing facilities
CLP Embedded Power Applications
• Test and measurement equipment
• Embedded designs - Printers, noninvasive medical devices, small LED display signage
• Networking devices - Wireless telecom and datacom equipment
• Industrial Applications
• Routers and switches
• Robotics