CP
The Compact Power Line is a complete 1U high distributed power system of rectifier modules. The CP Series utilizes the latest, cost optimized technology to provide a regulated single output voltage of -54Vdc. The Highest Efficiency and Most Dense 48V Rectifier to be certified Titanium available to the General Market today. Both Universal AC and wide ranging DC input voltage units are available.
Power Modules | Input | Input Range | Vout | Iout | Efficiency | Buy Now |
---|---|---|---|---|---|---|
CP2000AC48TEZ-FB2 ![]() |
AC Rear |
100-120V 200-240V |
48 |
23A LL 43A HL |
95% | ![]() |
CP2000AC54TEZ ![]() |
AC Rear | 100-120V 200-277V |
54 | 25A LL 37A HL |
96% | ![]() |
CP2000AC54TEP ![]() |
AC Rear | 100-120V 200-240V |
54 | 25A LL 37A HL |
96% | ![]() |
CP2500DC54PEZ-F ![]() |
DC Front | 40-72V | 54 | 40A | 92% | ![]() |
CP2725AC48TEZ-FB2 ![]() |
AC Rear |
100-120V 220-240V |
52 |
23A LL 52A HL |
95% | ![]() |
CP2725AC54TEZ ![]() |
AC Rear | 100-120V 200-277V |
54 | 25A LL 37A HL |
96% | ![]() |
CP2725AC54TEP ![]() |
AC Rear | 100-120V 200-240V |
54 | 25A LL 37A HL |
96% | ![]() |
CP2500DC54PEZ ![]() |
DC Rear | 40-72V | 54 | 46A | 92% | ![]() |
CP3000AC54TEPZ-F ![]() |
AC Front |
100-120V |
54 | 50A | 95% | ![]() |
CP3000AC54TEZ ![]() |
AC Rear |
100-120V 200-277V |
54 | 55A | 96% | ![]() |
CP3000AC54TECZ ![]() |
AC Rear |
100-120V 200-277V |
54 | 55A | 96% | ![]() |
CP3000HV54TEZ-FSG(R) ![]() |
AC Front or HVDC Front | 100-120Vac 200-240Vac 240-380Vdc |
48 | 28A LL, 56A HL | 96% | ![]() |
CP3500AC52TEZ-FB2 ![]() |
AC Rear | 100-120V 200-240V |
52 | 67A | 96% | ![]() |
CP3500AC54TEZ ![]() |
AC Rear | 100-120V 200-277V |
54 | 65A | 96% | ![]() |
CP3500AC54TECZ ![]() |
AC Rear* | 100-120V 200-277V |
54 | 65A | 96% | ![]() |
CP3500AC65TEZ ![]() |
AC Rear | 100-120V 200-240V |
23-65 | 25A LL, 65A HL | 95% | ![]() |
* Improved input power measurement accuracy.
Features and Benefits
- 1U Profile with only 13.85" Depth
- Power Densities in excess of 40W/in3
- Constant Current Characteristic
- N+1 Redundancy / Hot-Swap Operation
- Up to 5VSB @ 2A Standby Voltage
- Dual I 2 C & RS485 Interfaces
- Active Load Sharing, Remote On/Off and sense functions
Specifications
- Universal AC Input and wide ranging DC input units
- -40degC to +75degC Operating Temperature
- NEBS GR-63-CORE Level 4
- IEC/UL/CSA/EN60950-1, CE Mark (LVD), TUV
- FCC-A & EN55022-A at Rack Level or with Filter
- Several mating shelves and controller options available
Applications
- Wireless/Cellular
- Energy Systems
- Central Office Switching
- PCS Installations
- Bulk power for power architecture
- Automatic Test Equipment
Contact us
Contact us