DLynx*
The new standards-based DLynx* family of non-isolated Point of Load (POL) DC-DC board-mounted power modules are available in DOSA-based digital and analog versions. An industry-standard PMBus** interface and space-saving Tunable Loop technology deliver industry-leading current density of 9.0 A/cm2.
Power Modules | Communication | Input Range | Vout | Iout | Peak Efficiency | Buy Now |
---|---|---|---|---|---|---|
PNVX002 ![]() |
Analog | 3.0 - 14.0V | 0.60-5.5V | 2A | 97% | ![]() |
PDT003 ![]() |
Digital PMBus | 3.0 - 14.4V | 0.45 - 5.5V | 3A | 96% | ![]() |
PVX003 ![]() |
Analog | 3.0 - 14.4V | 0.60 - 5.5V | 3A | 95% | ![]() |
PDT006 ![]() |
Digital PMBus | 3.0 - 14.4V | 0.45 - 5.5V | 6A | 95% | ![]() |
PVX006 ![]() |
Analog | 3.0 - 14.4V | 0.60 - 5.5V | 6A | 95% | ![]() |
PDT012 ![]() |
Digital PMBus | 3.0 - 14.4V | 0.45 - 5.5V | 12A | 97% | ![]() |
PVX012 ![]() |
Analog | 3.0 - 14.4V | 0.60 - 5.5V | 12A | 97% | ![]() |
UDT020 ![]() |
Digital PMBus | 3.0 - 14.4V | 0.45 - 5.5V | 20A | 97% | ![]() |
UVT020 ![]() |
Analog | 3.0 - 14.4V | 0.60 - 5.5V | 20A | 97% | ![]() |
MDT040 ![]() |
Digital PMBus | 4.5 - 14.4V | 0.45 - 2.0V | 40A | 95% | ![]() |
MVT040 ![]() |
Analog | 4.5 - 14.4V | 0.60 - 2.0V | 40A | 95% | ![]() |
Features and Benefits
- Tunable Loop
- Digital Communication PMBus
- Total Efficiency* architecture
- Superior thermal performance
- EZ-SEQUENCE*
- Cost efficient open frame design
- Output voltage programmable
- Remote On/Off control
- Output overcurrent protection
- Overtemperature protection
- Monotonic start-up and shutdown
Options & Accessories
- Constant switching frequency
- Operating ambient temperature: -40deg C to 85deg C
- Storage temperature: -55deg C to 125deg C
Applications
- Distributed power architectures
- Data and Enterprise Networks
- Telecommunications equipment
- Broad range of embedded apps
- Industrial, process and test equipment
- MCU, FPGA, ASIC, or SoC (System-On-Chip) powered applications
- LANs/WANs
- Workstations, servers and storage
Contact us
Contact us