Contact

Header Top Menu

US Electrification
Embedded Power - Non-Isolated DC/DC Converters
DLynx II*
Industrial Solutions

DLynx II*

The advanced digital DLynx II* family of non-isolated Point of Load (POL) DC-DC board-mounted power modules brings an expanded set of industry-standard PMBus** commands, increased performance and power handling ranges to the digital POL world. With highly accurate digital telemetry, space-saving Digital Tunable Loop* technology and exceptional current density, the DLynx II family gives designers the tools to quickly take advantage of the latest high performance, high current digital power converters.
POWER
MODULES
COMMUNICATION INPUT
RANGE
VOUT IOUT PEAK
EFFICIENCY
BUY
NOW

FKX003 PDF Icon

- 4.5 - 14.4V 0.6 - 5.5V 3A 93.5% buy_now
PJT004 PDF Icon PMBus 4.5 - 14.4V 0.51 - 5.5V 4A 97.5% buy_now

FKX006 PDF Icon

- 4.5 - 14.4V 0.6 - 5.5V 6A 93.5% buy_now
PJT007 PDF Icon PMBus 4.5 - 14.4V 0.51 - 5.5V 7A 97.5% buy_now
PKX007 PDF Icon - 4.5 - 14.4V 0.6 - 5.5V 7A 97.5% buy_now
PJT014 PDF Icon PMBus 4.5 - 14.4V 0.51 - 5.5V 14A 97% buy_now
PKX014 PDF Icon - 4.5 - 14.4V 0.6 - 5.5V 14A 97% buy_now
PJT020 PDF Icon PMBus 4.5 - 14.4V 0.51 - 3.63V 20A 97% buy_now
PKX020 PDF Icon  - 4.5 - 14.4V 0.6 - 3.63V 20A 97% buy_now
UJT035 PDF Icon PMBus 4.5 - 14.4V 0.51 - 3.63V 35A 97.25% buy_now
UJT060 PDF Icon PMBus 7.5 - 14.4V 0.5 - 2.0V 60A 93%  
DJT090 PDF Icon PMBus 7.0 - 14.4V 0.5 - 2.0V 90A 95% buy_now

 

Features and Benefits

  • Convenient and powerful Digital Communication with PMBus*.
  • Digital Tunable Loop* saves even more board space.
  • Cost efficient open frame design.
  • Programmable output voltage for reduced  BOM cost.
  • System Compatible Operation with fixed switching frequency.
  • Works in challenging environments with wide operating temperature: -40°C to 85°C.
  • Total Efficiency* architecture for simple integration.
  • Superior thermal performance for long term reliability.
  • EZ-SEQUENCE* for operation control.
  • On-board Remote On/Off for additional control and convenience.
  • System protection with output over temperature protection.
  • Controlled monotonic start-up and shutdown.   

Applications

 

Related Services

Related Industries

Contact us

Contact us
icon-mail
icon-pin