Contact

Header Top Menu

US Electrification
Embedded Power - Isolated DC/DC Converters
Filter Modules

Filter Modules

The Filter Module Series offers ratings of 5A, 7A, 10A, 12A and 20A and reduce the conducted common-mode and differential-mode noise on input or output lines of high-frequency switching power supplies. They provide high insertion loss throughout the frequency range regulated by the FCC and CISPR for conducted emissions.

Power Modules Vin/Vout Range Iout CM Insertion Loss DM Insertion Loss Buy Now
FLT007A0Z PDF Icon 0V-75V 7A 50dB 50dB buy_now
FLT012A0Z PDF Icon 0V-75V 12A 45dB 55dB buy_now
FLTR75V05Z PDF Icon 0V-75V 5A 28dB 25dB buy_now
FLTR100V10Z PDF Icon 0V-75V 10A 36dB 44dB buy_now
FLTR100V20Z PDF Icon 0V-75V 20A 32dB 36dB buy_now

 

Features and Benefits

  • Optimized for high-frequency DC-DC modules
  • Available in 5A, 7A, 10A, 12A and 20A
  • Exceptional thermal performance
  • Designed to meet class B CISPR limits

Applications

  • Enterprise equipment
  • Intermediate bus voltage application
  • Wireless equipment
  • Access and optical network equipment
  • Distributed power architectures

Specifications

  • FLT007A0Z: 25.4 mm x 25.4 mm x 12.2 mm (1.0 in. x 1.0 in. x 0.48in.)
  • FLT012A0Z: 48.3 mm x 25.4 mm x 11.7 mm (1.9 in. x 1.0 in. x 0.46in.)
  • FLTR75V05Z: 25.4 mm x 25.4 mm x 10.2 mm (1.0 in. x 1.0 in. x 0.4in.)
  • FLTR100V10Z: 51 mm x 28 mm x 12 mm (2.0 in. x 1.0 in. x 0.46 in.)
  • FLTR100V20Z: 50.8 mm x 40.6 mm x 12.7 mm (2.0 in. x 1.6 in. x 0.50 in.)

 

Related Services

Related Industries

Contact us

Contact us
icon-mail
icon-pin