Contact

Header Top Menu

US Electrification
Embedded Power - AC-DC Power Supplies
GP Series

GP

The GP Power Line is a family of high power rectifier modules for embedded applications or distributed power systems.  The GP series utilized the most compact power trains in 6kW and up with 54Vdc output.   

Power Modules Input Input Range Vout Iout Efficiency

Communications

GP100H3R48TEZ PDF Icon 3ph ac (delta) 380-480V 52 100A 96.5% RS485
GP100H3M54TEZ PDF Icon 3ph ac (delta) 380-480V 54 100A 96.5%

I²C/PMBus

GP100H3R48TEZ-IN PDF Icon 3ph ac (delta) 380-480V 48 100A 96.5% RS485
GP100H3M50TEZ-FB PDF Icon 3ph ac (delta) 380-480V 18-58 100A 95.8% I²C/PMBus

 

Features and Benefits

  • 1U Profile with only 17.5" Depth
  • 3ph Power Densities in excess of 28W/in³
  • Constant Current Characertistic
  • N+1 Redundance / Hot-Swap Operation
  • 5VSB @1A Standby Voltage
  • Dual I²C or RS485 Interfaces
  • Active Load Sharing, Remote On/Off and sense functions

Specifications

  • Universal AC input
  • -10°C to +75°C Operations Temperature
  • NEBS GR-63-CORE Level 4
  • IEC/UL/CSA/EN60950-1, CE Mark (LVD), TUV
  • FCC-A & EN55022-A at Rack Level or with Filter
  • Several mating shelves and controller options available
  • Applications
  • Servers/Storage
  • Energy Systems
  • Central Office Switching
  • PCS Installations
  • Bulk power for power archiecture
  • Automatic Test Equipment
  • Industrial

Related Services

Related Industries

Contact us

Contact us
icon-mail
icon-pin