GP Rectifier
The GP-series of high-power rectifiers utilize the most efficient, compact power trains to provide reliable, quality power for embedded applications and distributed power architectures.
Power Modules | Input | Input Range | Vout | Iout | Efficiency |
Communications |
---|---|---|---|---|---|---|
GP100H3R48TEZ ![]() |
3ph ac (delta) | 380-480V | 52 | 100A | 96.5% | RS485 |
GP100H3M54TEZ ![]() |
3ph ac (delta) | 380-480V | 54 | 100A | 96.5% |
I²C/PMBus |
GP100H3R48TEZ-IN ![]() |
3ph ac (delta) | 380-480V | 48 | 100A | 96.5% | RS485 |
GP100H3M50TEZ-FB ![]() |
3ph ac (delta) | 380-480V | 18-58 | 100A | 95.8% | I²C/PMBus |
GP Rectifier Features and Benefits
• 1U profile with only 17.5" depth
• 3-phase power densities in excess of 28W/in³
• Constant current characteristic
• N+1 redundancy/Hot-swappable operation
• 5V @1A standby voltage
• Dual I²C or RS485 interfaces
• Active load sharing, remote on/off and sense functions
GP-Series Power Specifications
• Universal AC input
• -10°C to +75°C operating temperatures
• NEBS GR-63-CORE Level 4
• IEC/UL/CSA/EN60950-1, CE Mark (LVD), TUV
• FCC-A & EN55022-A at rack level or with filter
• Several mating shelves and controller options available
Example Applications for the GP-Series Rectifiers
• Servers and storage
• Energy systems
• Central office switching
• PCS installations
• Bulk power for distributed power architectures
• Automatic test equipment
• Industrial applications