High Power Barracuda*
The High Power Barracuda family offers digital control and full-regulation in a DOSA compliant footprint. These PMBus equipped DC-DC bus converters are designed to support 9.6V to 12Vdc intermediate bus applications where multiple low voltages are subsequently generated using point of load (POL) converters. The converters can also be used in other applications requiring a tightly regulated output voltage.
Power Modules | Input Range | Vout | Iout | Efficiency | Buy Now |
---|---|---|---|---|---|
Digital |
|||||
48V (36V-75V) |
12V |
20A |
95% |
||
48V (36V-75V) |
12V |
25A |
95% |
||
48V (36V-75V) |
12V |
25A |
96% |
||
48V (36V-75V) |
12V |
33A |
96% |
||
48V (36V-75V) |
12V |
35A |
96% |
||
48V (36V-75V) | 12V | 42A | 95% | ![]() |
|
QSDW050A0B ![]() |
48V (36V-75V) | 12V | 50A | 96% | |
QBDE055A0B ![]() |
48V (40V-60V) | 12V | 55A | 96% | ![]() |
QBDE067A0B ![]() |
48V (40V-60V) | 12V | 67A | 96% | ![]() |
QBDE084A0B ![]() |
48V (40V-60V) | 12V | 84A | 97% | ![]() |
|
|||||
48V (36V-75V) |
14V |
17A |
95% |
||
48V (36V-75V) | 12V | 12.7A | 95% | ![]() |
|
48V (36V-75V) |
12V |
20A |
95% |
||
48V (36V-75V) |
12V |
25A |
95% |
||
48V (36V-75V) |
12V |
25A |
96% |
||
48V (36V-75V) |
12V |
33A |
96% |
||
48V (36V-75V) |
12V |
35A |
96% |
||
48V (36V-75V) | 12V | 42A | 95% | ![]() |
|
QSVW050A0B ![]() |
48V (36V-75V) | 12V | 50A | 96% | ![]() |
54V (52V-60V) |
12V |
50A |
97% |
||
48V (40V-60V) |
12V |
67A |
96% |
||
54V (51V-55V) |
10.8V |
44.4A |
97% |
||
QBVE094A0S10R7 ![]() |
50/54V (45-56V) | 10.7V | 94A | 97% | ![]() |
48V (45V-56V) |
10.4V |
60A |
96% |
||
48V (45V-56V) |
10.4V |
78A |
97% |
||
42/50V (38V-55V) |
9.6V |
25A |
96% |
||
42/50V (38V-55V) |
9.6V |
31A |
96% |
||
42/50V (38V-55V) |
9.6V |
31A |
96% |
||
42/50V (38V-55V) |
9.6V |
37.5A |
96% |
||
50/54V (45V-55V) |
9.6V |
46.9A |
96% |
Features and Benefits
- Delivers up to 94Adc output current
- Remote sense and output voltage trim
- DOSA-standard footprints
- Digital interface with PMBus**
- Positive remote On/Off logic
- Output overcurrent/overvoltage protection
- Over temperature protection
- Wide operating temperature range (-40degC to 85degC)
Options & Accessories
- Negative remote On/Off logic
- Passive load sharing, via Droop (-P parallel operation)
- Baseplate option (-H suffix)
- Auto restart after fault shutdown
Applications
- Intermediate Bus Architecture
- ATCA Applications
- Servers & Storage
- Distributed Power Architectures
- Networking Equipment including
- Power over Ethernet (PoE)
- Fan Assemblies requiring tightly regulated output voltages