Hornet Voltage Regulator
Hornet family of non-isolated board mounted switching regulators are easy to use, fully integrated power modules for demanding industrial conditions. With highly accurate output voltage setting, high efficiency, exceptional power density, extended temperature range for extreme environments and proven high reliability, Hornet switching voltage regulators are well suited for industrial applications.
Hornet series includes step-down/buck regulators that deliver 11 to 108W maximum power and step-up/boost regulators that deliver 65W maximum power.
Step Down SMT
Model |
Input
|
Output
|
Temp. Range
|
Max. Power
|
Max Current
|
Footprint
|
Efficiency
|
Buy
|
---|---|---|---|---|---|---|---|---|
IND016 | 12V±20% | 0.6-5.5 | -40 - 105°C / 40G | 16.5 | 3 | 12.2x12.2 | 94% | ![]() |
IND033 | 12V±20% | 0.6-5.5 | -40 - 105°C / 40G | 33 | 6 | 12.2x12.2 | 94% | ![]() |
IND066 | 12V±20% | 0.6-5.5 | -40 - 105°C / 40G | 66 | 12 | 12.2x12.2 | 95% | ![]() |
IND072 | 12V±20% | 0.6-3.3 | -40 - 105°C / 40G | 72.6 | 20 | 12.2x12.2 | 94% | ![]() |
IND080 | 12V±20% | 0.6-2.0 | -40 - 105°C / 40G | 80 | 40 | 13.5x33 | 92% | ![]() |
IND027W | 12V±20% | 3.0-8.0 | -40 - 105°C / 40G | 27 | 3 | 11.4x20.3 | 96% | ![]() |
IND045W | 12V±20% | 3.0-8.0 | -40 - 105°C / 40G | 45 | 5 | 11.4x20.3 | 94% | ![]() |
IND108W | 12V±20% | 3.0-8.0 | -40 - 105°C / 40G | 108 | 12 | 13.5x33 | 95% | ![]() |
IND027XW | 24V±20% | 3.0-18.0 | -40 - 105°C / 40G | 27 | 3 | 11.4x20.3 | 96% | ![]() |
IND045XW | 24V±20% | 3.0-18.0 | -40 - 105°C / 40G | 45 | 5 | 11.4x20.3 | 96% | ![]() |
IND108XW | 24V±20% | 3.0-18.0 | -40 - 105°C / 40G | 108 | 12 | 13.5x33 | 97% | ![]() |
Step Down Through Hole
Model |
Input
|
Output
|
Temp.
|
Max. Power
|
Max. Current
|
Footprint
|
Efficiency
|
Buy
|
---|---|---|---|---|---|---|---|---|
IND011SIP | 12V±15% | 0.6-5.5 | -40 - 85°C | 11 | 10 | 8.1x10.4 | 93% | ![]() |
IND060SIP | 12V±15% | 0.6-5.5 | -40 - 85°C | 60 | 2 | 8.4x10.4 | 95% | ![]() |
Boost / Step Up SMT
Model |
Input
|
Output
|
Temp.
|
Max. Power
|
Max. Current
|
Footprint
|
Efficiency
|
Buy
|
---|---|---|---|---|---|---|---|---|
IND065BHV | 12V±20% | 32-54 | -40 - 85°C | 65 | 2.03 | 11.4x27.9 | 94.5% | ![]() |
IND065BLV | 12V±20% | 16-34 | -40 - 85°C | 65 | 4.06 | 11.4x27.9 | 94% | ![]() |
Features and Benefits
- Suitable for extreme environments (-40°C to 105°C extended temperature range, operating shock per Mil Std. 810F to ±40G, and operating vibration per Mil Std. 810F for selected SMT parts)
- High reliability (qualified with 1000h High Temperature Operating Bias (HTOB), 1000h 85RH/85°C Temperature Humidity Bias (THB), 700 cycle -40 to 125°C Thermal Cycling (TC) testing.)
- Suitable for conformal coating with dip or vapor deposition. Conformal coating can provide the protection to meet Salt Fog Test per IEC 60068-2-52 (Severity 3) and Mixed Gas Flow Test per Telcordia GR-3108 Outdoor Levels
- Outstanding transient response for powering demanding loads
- High efficiency (up to 97%)
- Easy to use complete modules enabled fast design cycle and rapid TTM (Time To Market)
- Planned availability for a minimum of 10 years from product launch
- 3 year warranty, backed by GE’s proven quality processes
Applications
Automation equipment, factories and manufacturing, water treatment facilities, energy exploration and refineries, building and process controls systems and automation equipment, control cabinets and rooms, conveying equipment, vending machines, material handling and packaging equipment, chemical processing plants, HVAC (heating, ventilating and air conditioning) equipment, machinery and irrigation technology, test and measurement.
Contact us
Contact us