Naos Raptor*
The Naos Raptor* series of power modules are non-isolated SIP (single in-line package) DC-DC converters that can deliver up to 60A of output current. These modules operate over a wide range of input voltage (4.5-14Vdc) and provide a precisely regulated output voltage from 0.59Vdc up to 6.0 Vdc, programmable via an external resistor.
Power Modules | Input Range | Vout | Iout | Efficiency | Buy Now |
---|---|---|---|---|---|
NQR002 ![]() |
3.0 - 14.0V | 0.60 - 5.5V | 2A | 93% | ![]() |
NSR003 ![]() |
4.5 - 14.0V | 0.59 - 6.0V | 3A | 97% | ![]() |
NSR006 ![]() |
4.5 - 14.0V | 0.59 - 6.0V | 6A | 97% | ![]() |
NQR010 ![]() |
4.5 - 14.0V | 0.59 - 6.0V | 10A | 97% | ![]() |
NSR020 ![]() |
4.5 - 13.8V | 0.59 - 6.0V | 20A | 97% | ![]() |
NSR040 ![]() |
5.0 - 13.8V | 0.60 - 5.0V | 40A | 92% | ![]() |
NSR060 ![]() |
5.0 - 13.8V | 0.60 - 5.0V | 60A | 95% | ![]() |
Features and Benefits
- Tunable Loop* to optimize dynamic output voltage response
- Very high efficiency and superior thermal performance
- Cost efficient open frame design
- Output voltage programmable
- Remote On/Off control
- Output overcurrent protection
- Overtemperature protection
Specifications
- Constant switching frequency
- Operating input voltage: 4.5-13.8/14Vdc
- Operating temperature: -40deg C to 85deg C (NSR050 rated 0-70deg C)
- Storage temperature: -55deg C to 125deg C
- 40A : 36.8 x 27.9 x 10.7 mm
- 50A : 36.8 x 27.9 x 20.1 mm
- 60A : 65.5 x 31.8 x 11.6 mm
Applications
- Intermediate bus architecture
- Distributed power architectures
- Data and Enterprise Networks
- Broad range of board mounted power applications
Contact us
Contact us