Orca*
The Orca series is a family of isolated DC-DC fully regulated, board-mounted power amplifier modules. The series is designed to significantly lower costs and boost energy efficiency for cellular base stations, remote radio heads, distributed antenna systems and WiMAX controllers.
Power Modules | Input Range | Vout | Iout | Efficiency | Buy Now |
---|---|---|---|---|---|
ERCW003A6R ![]() |
48V (36V-75V) | 28V | 3.6A | 93% | ![]() |
JNCW016A0R ![]() |
48V (36V-75V) | 28V | 16A | 94% | ![]() |
JRCW450R ![]() |
48V (36V-75V) | 32V | 14A | 94% | ![]() |
JRCW016A0R ![]() |
48V (36V-75V) | 28V | 16A | 94% | ![]() |
JRCW450U ![]() |
48V (36V-75V) | 48V | 9.4A | 94% | ![]() |
Features and Benefits
- Compliant to RoHS EU Directive 2002/95/EC
- High power density: 166W/in3 in half-brick, 139W/in3 in eighth-brick
- Industry standard half-brick & eighth-brick pin-out
- Low output ripple and noise
- Remote Sense
- Constant switching frequency
- Over temperature protection auto restart
- Vout adjustment trim, 16.0Vdc to 35.2Vdc in half-brick, 15.0Vdc to 35.2Vdc in eighth brick
- Operating case temperature of -40 to 100 deg C
- CE mark meets 2006/95/EC directives
- UL60950-1, CSA C22.2 No. 60950-1-03(CSAUS) and VDE 0805:2001-12 (EN60950-1)
Options & Accessories
- Output OCP/OVP auto restart
- Shorter pins
- Unthreaded heatsink holes
- Tunable Loop(TM) optimized in half-brick
- JNCW series optimized for AC (TDD) loads
Applications
- RF Power Amplifier
- Wireless Networks
- Switching Networks
Specifications
- Half Brick - 57.7 mm x 60.7 mm x 12.7 mm (2.27 in. x 2.39 in. x 0.5 in.)
- Eighth Brick - 58.4 mm x 23.0 mm x 8.8 mm (2.3 in. x 0.9 in. x 0.35 in.)
Contact us
Contact us