Power Shelves
Power Shelves are racking systems designed to minimize installation and maintenance time with easy access hot-swap insertion to allow power module exchange under live power operation.
Power Modules | Profile | Slots | Max Output Power | Buy Now |
---|---|---|---|---|
ACE125 ![]() |
1U | 5 | 6kW | |
ACE164 | 1U | 4 | 6.4kW | |
ACE184 ![]() |
3U | 4 | 6kW | |
ACE204 | 1U | 4 | 8kW | |
ACE254 ![]() |
3U | 4 | 10kW | |
ACE3000 ![]() |
3U | 3 | 9kW | |
ACE4000 ![]() |
3U | 3 | 12kW | |
CP3500 I2C ![]() |
1U | 4 | 14kW | ![]() |
CP3500 RS485 ![]() |
1U | 4 | 14kW | ![]() |
GP100 I2C ![]() |
1U | 2 | 12kW | ![]() |
GP100 RS485 ![]() |
1U | 2 | 12kW | ![]() |
GP100 Single Slot Shelf ![]() |
1U | 1 | 6kW | |
CPL 48V Platform ![]() |
1U | 4 | 10.9kW - 14kW | |
CPL 65V Platform ![]() |
1U | 4 | 14kW | |
SPS Platform ![]() |
1U | 2-3 | 1.6 - 3kW | |
PMBus/I2C shelf for use with CP2000AC, CP2725AC Rectifiers and CP2500 DC PEM |
1U | 4 | 11kW |
Features and Benefits
- Up to 5 slots
- Optional Pulsar Edge Controller
- Optional Breaker / Distribution Panel
- Fits in 19" 1U high rack systems
- Alarms Controls and Indicators
- Power Factor Correction
- Hot swap redundant parallel operation
- Typical Efficiency over 90% (rectifier)
- EMI Class B at shelf level
Applications
- ATE Equipment
- Satelite Hubs
- RF Amplifiers
- Networking Equipment
- Telecom Access Nodes
- Distributed Power Architectures
- Central Office Switching
Contact us
Contact us