Previous Generation Isolated Power Supplies
Previous generations of highly reliable DC-DC board power modules are available for an array of applications in the telecom, datacom, industrial, medical and military markets.
Power Modules | Input Range | Vout | Iout | Efficiency |
---|---|---|---|---|
EHW007A0B ![]() |
48V (36V-75V) | 12V | 7A | 93% |
EQW020A0A ![]() |
48V (36V-75V) | 5V | 20A | 92% |
EQW020A0F ![]() |
48V (36V-75V) | 3.3V | 20A | 91% |
EQW035A0G ![]() |
48V (36V-75V) | 2.5V | 35A | 90% |
EQW040A0S1R0 ![]() |
48V (36V-75V) | 1.0V | 40A | 83% |
EVK011A0B ![]() |
48V (36V-60V) | 12V | 11A | 95% |
EVW010A0B ![]() |
48V (36V-75V) | 12V | 10A | 94% |
EVW020A0A ![]() |
48V (36V-75V) | 5V | 20A | 92% |
EVW020A0S6R0 ![]() |
48V (36V-60V) | 6V | 20A | 92% |
FNW500R ![]() |
48V (36V-75V) | 28V | 18A | 91% |
FNW700R ![]() |
48V (36V-75V) | 28V | 25A |
90% |
HW/HC004/005/006 ![]() |
24V/48V (18V-75V) | 3.3-5V | 4-6.6A | 91% |
JNC350R ![]() |
24V (18V-36V) | 28V | 12.5A | 92% |
JNW350R ![]() |
48V (36V-75V) | 28V | 12.5A | 92% |
KNW013A0A ![]() |
48V (36V-75V) | 5V | 13A | 92% |
KNW015A0F ![]() |
48V (36V-75V) | 3.3V | 15A | 91% |
KNW020A0F ![]() |
48V (36V-75V) | 3.3V | 20A | 91% |
KW010A0A ![]() |
48V (36V-75V) | 5V | 10A | 92% |
QPW050/060 ![]() |
48V (36V-75V) | 1.2-2.5V | 50-60A | 93% |
QRW040 ![]() |
48V (36V-75V) | 1.5-1.8V | 40A | 87% |
SC001/003 ![]() |
24V (18V-36V) | 3.3-5V | 1.2-3.5A | 86% |
SW001/003 ![]() |
48V (36V-75V) | 3.3-15V | 1-3.5A | 86% |
PIM300AZ ![]() |
48V (36V-75V) | 5.0V | 6A | 98% |
PIM300FZ ![]() |
48V (36V-75V) | 3.3V | 6A | 98% |
Features and Benefits
- Surface mount or through hole versions
- Output overcurrent/overvoltage protection
- Auto restart after fault shutdown
Options & Accessories
- Negative remote on/off logic
- Heat plate version (-H suffix)
- Surface mount version(-S suffix)
- Over current/Over temperature/Over voltage protections
- Operating temperature range: -40C to +85C
- I/O isolation voltage: 2250Vdc max
Applications
- Distributed Power Architectures
- Wireless Networks
- Industrial
Specifications
- 1/4th Brick: 58.4 mm x 36.8 mm x 11.7 mm (2.30 in. x 1.45 in. x 0.46 in.)
- 1/8th Brick: 58.4 mm x 22.9 mm x 11.3 mm (2.30 in. x .90 in. x 0.44 in.)
- 1/16th Brick: 33.0 mm x 22.9 mm x 9.3 mm (1.30 in. x .90 in. x 0.366 in.)
Contact us
Contact us