Previous Generation Non-Isolated Power Supplies
Previous generations of highly reliable DC-DC board power modules are available for an array of applications in the telecom, datacom, industrial, medical and military markets.
Power Modules | Product Family | Vin | Vout | Iout | Interface |
---|---|---|---|---|---|
AXA003 ![]() |
Austin MiniLynx | 8.3 - 14.0V | 0.75 - 5.5V | 3A | SIP |
AXA003-SRZ ![]() |
Austin MiniLynx | 8.3 - 14.0V | 0.75 - 5.5V | 3A | SMT |
AXH003 ![]() |
Austin MiniLynx | 2.4 - 5.5V | 0.75 - 3.63V | 3A | SIP |
AXH003-SRZ ![]() |
Austin MiniLynx | 2.4 - 5.5V | 0.75 - 3.63V | 3A | SMT |
AXA005 ![]() |
Austin MiniLynx | 10.0 - 14.0V | 0.75 - 5.5V | 5A | SIP |
AXA005-SRZ ![]() |
Austin MiniLynx | 10.0 - 14.0V | 0.75 - 5.5V | 5A | SMT |
AXH005 ![]() |
Austin MiniLynx | 3.0 - 5.5V | 0.75 - 3.63V | 5A | SIP |
AXH005-SRZ ![]() |
Austin MiniLynx | 3.0 - 5.5V | 0.75 - 3.63V | 5A | SMT |
ATA006 ![]() |
Austin MiniLynx | 8.3 - 14.0V | 0.75 - 5.5V | 6A | SIP |
ATA006-SRZ ![]() |
Austin MiniLynx | 8.3 - 14.0V | 0.75 - 5.5V | 6A | SMT |
ATH006 ![]() |
Austin MiniLynx | 2.4 - 5.5V | 0.75 - 3.63V | 6A | SIP |
ATA010-SRZ ![]() |
Austin Lynx | 8.3 - 14.0V | 0.75 - 5.5V | 10A | SMT |
ATH010-SRZ ![]() |
Austin Lynx | 2.4 - 5.5V | 0.75 - 3.63V | 10A | SMT |
AXA010 ![]() |
Austin Lynx | 10.0 - 14.0V | 0.75 - 5.5V | 10A | SIP |
AXA010-SRZ ![]() |
Austin Lynx | 10.0 - 14.0V | 0.75 - 5.5V | 10A | SMT |
ATA016 ![]() |
Austin SuperLynx | 8.3 - 14.0V | 0.75 - 5.5V | 16A | SIP |
ATA016-SRZ ![]() |
Austin SuperLynx | 8.3 - 14.0V | 0.75 - 5.5V | 16A | SMT |
ATH016-SRZ ![]() |
Austin SuperLynx | 2.4 - 5.5V | 0.75 - 3.63V | 16A | SMT |
AXA016-SRZ ![]() |
Austin SuperLynx | 10.0 - 14.0V | 0.75 - 5.5V | 16A | SMT |
AXH016 ![]() |
Austin SuperLynx | 3.0 - 5.5V | 0.75 - 3.63V | 16A | SIP |
AXH016-SRZ ![]() |
Austin SuperLynx | 3.0 - 5.5V | 0.75 - 3.63V | 16A | SMT |
ATM030-SRZ ![]() |
Austin MegaLynx | 2.7 - 4.0V | 0.80 - 2.0V | 30A | SMT |
ATH030-SRZ ![]() |
Austin MegaLynx | 4.5 - 5.5V | 0.80 - 3.63V | 30A | SMT |
ATS030-SRZ ![]() |
Austin MegaLynx | 6.0 - 14.0V | 0.80 - 2.75V | 30A | SMT |
AXB050-SRZ ![]() |
Austin Lynx 24V | 20.0 - 30.0V | 5.0 - 15.0V | 50W | SMT |
AXB070 ![]() |
Austin Lynx 24V | 20.0 - 30.0V | 5.0 - 15.0V | 70W | TH |
Contact us
Contact us