Contact

Header Top Menu

US Electrification
Embedded Power - Non-Isolated DC/DC Converters
ProLynx*

ProLynx*

The ProLynx* family of DC-DC converters accelerates speed to market by reducing design cycle for applications requiring a wide input voltage tolerance. These high efficiency, superior thermal derating modules operate over an ultra-wide input range of 9-36Vin and provide a precisely regulated output voltage ranging from 3.0 - 18Vdc, programmable via an external resistor. Ruggedized (-D) versions are capable of operating in extremely high temperature environments up to 105deg C and withstand higher levels of shock and vibration (MIL STD 810F).

Power Modules Input Range Vout Iout Efficiency Buy Now
APXW003 PDF Icon 12 or 24V (9-36Vin) 3 - 18 V (programmable) 1.5 - 3.0A 97% buy_now
APXW005 PDF Icon 12 or 24V (9-36Vin) 3 - 18 V (programmable) 2.5 - 5.0A 96% buy_now
APXW012PDF Icon 12 or 24V (9-36Vin) 3 - 18 V (programmable) 6.0 - 12.0A 97%

buy_now

 

Features and Benefits

  • Wide input range of 9 - 36Vdc
  • Programmable Vout range of 3-18V
  • Remote enable
  • Over current / over temperature protection
  • AutoLimit optimized power for the small package size
  • Small size - 20.3 x 11.4 x 8.5 mm (0.80 x 0.45 x 0.34 in)
  • 2.5-5.0A output current - no derating
  • Tunable Loop* optimized dynamic response
  • Proven technology
  • Faster time-to-market
  • Design assistance
  • A compact solution
  • End-to-end solutions
  • Total Efficiency* technology

Applications

  • Aerospace / Aviation
  • Automotive
  • Consumer
  • Datacom
  • Industrial
  • Medical / Healthcare
  • Military / Defense
  • Telecommunication

 

Related Services

Related Industries

Contact us

Contact us
icon-mail
icon-pin