Contact

Header Top Menu

US Electrification
Embedded Power - Non-Isolated DC/DC Converters
TLynx*

TLynx*

The TLynx* family of non-isolated DC-DC modules is the 3rd generation of world class point-of-load (POL) converters. These high efficiency, superior thermal derating modules operate over a wide range of input voltages from 2.4 to 16Vdc and provide a precisely regulated output voltage ranging from 0.59Vdc to 8Vdc, programmable via an external resistor. Modules offer class-leading transient response and current density. The highest current modules (30A & 50A) are also parallelable for increased expandability.

Power Modules Input Range Vout Iout Efficiency Buy Now
APXS002 PDF Icon 3.0 - 14.0V 0.60 - 5.50V 2A 96% buy_now
APTH003 PDF Icon 2.4 - 5.5V 0.60 - 3.63V 3A 95% buy_now
APTS003 PDF Icon 4.5 - 14.0V 0.59 - 5.50V 3A 95% buy_now
APXK004 PDF Icon 8.0 - 16.0V 0.59 - 8.00V 4A 96% buy_now
APTH006 PDF Icon 2.4 - 5.5V 0.60 - 3.63V 6A 95% buy_now
APTS006 PDF Icon 4.5 - 14.0V 0.59 - 5.50V 6A 96% buy_now
APTH012 PDF Icon 2.4 - 5.5V 0.60 - 3.63V 12A 97% buy_now
APTS012 PDF Icon 4.5 - 14.0V 0.60 - 5.50V 12A 97% buy_now
APTS020 PDF Icon 4.5 - 14.0V 0.60 - 5.50V 20A 97% buy_now
APTS030 PDF Icon 6.0 - 14.0V 0.80 - 3.63V 30A 96% buy_now
APTS050 PDF Icon 4.5 - 14.0V 0.60 - 2.00V 50A 95% buy_now

 

Features and Benefits

  • Tunable Loop*
  • Very high efficiency
  • Superior thermal performance
  • EZ-SEQUENCE*
  • Cost efficient open frame design
  • Output voltage programmable
  • Remote On/Off control
  • Output overcurrent protection
  • Overtemperature protection
  • Monotonic start-up and shutdown
  • 30A & 50A Parallelable
  • 30A IPC-9592, Category 2, Class II

Options & Accessories

  • Constant switching frequency
  • Operating ambient temperature: -40deg C to 85deg C
  • Storage temperature: -55deg C to 125deg C
  • Current Share (30A & 50A)
  • Extra Ground Pins (30A)
  • Ruggedized (105C, extended vib.)

Applications

Specifications

  • PicoTLynx* 2A-3A: 12.2 x 12.2 x 6.25mm (0.48 x 0.48" x 0.25")
  • PicoTLynx* 4A-6A: 12.2 x 12.2 x 7.25mm (0.48 x 0.48" x 0.29")
  • MicroTLynx* 12A : 20.32 x 11.43 x 8.5mm (0.8 x 0.45" x 0.334")
  • TLynx* 20A : 33.00 x 13.46 x 8.5mm (1.3 x 0.53" x 0.334")
  • MegaTLynx* 30A : 33.00 x 13.46 x 10mm (1.3 x 0.53" x 0.39")
  • GigaTLynx* 50A: 33.00 mm x 22.9 mm x 10 mm (1.3" x 0.9" x 0.39")

 

Related Services

Contact us

Contact us
icon-mail
icon-pin