Contact

Header Top Menu

US Electrification
Ex-Solutions Hazardous Lighting
Industrial Solutions

Ex-Solutions Hazardous Lighting

A broad range of lighting products for applications ranging from outdoor residential use to harsh industrial environments.

 

Hazardous Area Lighting
ABB Ex-Solutions™ offers a wide range of AREA LIGHTING products. Our products are designed with the customer in mind. We offer LED lighting solutions that use 75% less energy than HID, and up to 90% less energy than incandescent products. Many of our LED products offer a life expectancy of up to 100,000 hours.

XSL14 Hazardous Area Lighting
A shock and vibration resistant lighting fixture, designed for use in marine and wet locations, and a variety of hazardous areas.
XSL3 LED lighting
XSL3 is a rugged LED for use in hazardous area applications. Its exclusive design withstands harsh environments while maximizing heat dissipation.
Area Lighting XSL5 High Pressure Sodium
XSL5 HID series is a go-to versatile explosion-proof lighting fixture, ideal for use in marine and wet locations, and a variety of hazardous areas.
XSL10 LED
XSL10 is a flexible and robust solution designed for new or existing facilities. XSL10 delivers superior lighting and optimal temperature performance.
XSL11 LED Lighting
XSL11 is designed to meet and exceed the demands of the food processing industry, industrial and commercial environments, and architectural applications.

Emergency Lighting
ABB Ex-Solutions™ Emergency Lighting provides emergency lighting in areas where the potential for explosion or fire exists. Our Class I, Division 2 rated XE Series offers Exit Signs, Remote Lighting, Battery Backup Units and Combination Exit/Lighting Units that all provide Exit/Egress lighting in the event of power outages.

Combo exit and egress sign
XEC Exit & Egress Battery incorporates exit sign and emergency lighting in one device reducing installation time and saving labor costs.
XEB Egress and Battery unit
XEB Emergency Lighting provides power for the illumination of the path of egress in the event of a power failure. XEB is a safe, smarter, and sustainable solution.
Exit Sign
XES is a Class I, Division 2 hazardous area exit sign. XES legend is available in red and green. XES includes standard advanced diagnostics (non-audible).
XER Remote Lighting
XER remote lamp is designed to provide lighting in the event of a power outage. XER offers a wide range of accessories for superior performance and application flexibility.

Linear Lighting
ABB Ex-Solutions™ Linear Lighting products offer solutions to replace outdated fluorescent equipment. Our Linear fixtures offer robust, energy-efficient options for lighting that resists shock, vibration, and corrosion.

Linear lighting XLN12 LED
XLN12 is a lightweight, durable and water-tight linear strip fixture designed to withstand demanding hazardous location environments in a very low-profile linear package.
Linear lighting XLN13 LED
Ex-Solutions™ XLN13 is a durable and robust linear luminaire designed to replace conventional fluorescent fixtures in industrial, commercial, and tunnel applications.
Linear lighting XLN6 LED
XLN6 is an energy-efficient alternative for hazardous applications. XLN6 offers lamp configurations, mounting options, and easy access to LED components.
Linear lighting XLN7 LED
XLN7 explosion-proof LED features a safe, versatile, and robust design for linear lighting. XLN7 is certified for use in paint booth applications.

Flood Lighting
ABB’s Ex-Solutions™ Flood Lighting products offer high-efficiency options to traditional HID lighting sources. Our LED Flood Lighting product portfolio offers lumen output up to 31,670, at up to a 50% energy reduction over HID versions. Our range of Flood Lighting products offers reduced maintenance costs, ease of installation, and a wide variety of optics that provide outstanding light coverage.

Flood Lighting XFL8 LED
XFL8 is a rugged floodlight designed for outdoor, hazardous, and low-bay applications. XFL8 features high power LED’s, optical distribution patterns, and surge protection.
XSL10 LED
XSL10 is a flexible and robust solution designed for new or existing facilities. XSL10 delivers superior lighting and optimal temperature performance.
XSL11 LED Lighting
XSL11 is designed to meet and exceed the demands of the food processing industry, industrial and commercial environments, and architectural applications.

Contact us

Contact us
icon-mail
icon-pin