ABB Ex-Solutions™ Emergency Lighting provides emergency lighting in areas where potential for explosion or fire exists. Our Class I, Division 2 rated XE Series offers Exit Signs, Remote Lighting,...More
ABB Ex-Solutions™ Emergency Lighting provides emergency lighting in areas where potential for explosion or fire exists. Our Class I, Division 2 rated XE Series offers Exit Signs, Remote Lighting, Battery Backup Units and Combination Exit/Lighting Units that all provide Exit/Egress lighting in the event of power outages.
XEB Emergency Lighting provides power for the illumination of the path of egress in the event of a power failure. XEB is a safe, smarter, and sustainable solution.
XES is a Class I, Division 2 hazardous area exit sign. XES legend is available in red and green. XES includes standard advanced diagnostics (non-audible).
XER remote lamp is designed to provide lighting in the event of a power outage. XER offers a wide range of accessories for superior performance and application flexibility.