Contact

Header Top Menu

US Electrification
Flood Lighting
Industrial Solutions

Flood Lighting

ABB’s Ex-Solutions™ Flood Lighting products offer high-efficiency options to traditional HID lighting sources.  Our LED Flood Lighting product portfolio offers lumen output up to 31,670, at up to a 50... More

ABB’s Ex-Solutions™ Flood Lighting products offer high-efficiency options to traditional HID lighting sources.  Our LED Flood Lighting product portfolio offers lumen output up to 31,670, at up to a 50% energy reduction over HID versions.  Our range of Flood Lighting products offer reduced maintenance costs, ease of installation, and a wide variety of optics that provides outstanding light coverage.

 

Flood Lighting
Flood Lighting XFL8 LED
XFL8 is a rugged floodlight designed for outdoor, hazardous, and low-bay applications. XFL8 features high power LED’s, optical distribution patterns, and surge protection.
XSL10 LED
XSL10 is a flexible and robust solution designed for new or existing facilities. XSL10 delivers superior lighting and optimal temperature performance.
XSL11 LED Lighting
XSL11 is designed to meet and exceed the demands of the food processing industry, industrial and commercial environments, and architectural applications.

Contact us

Contact us
icon-mail
icon-pin