Contact

Header Top Menu

US Electrification
XEB Egress & Battery Unit
ABB

XEB Egress & Battery Unit

The XEB Emergency Lighting Unit provides power for the lighting of the path of egress in the event of a power failure.  Battery housing includes Charging Circuit, LED Status Indicator, Pulse Plus Charger, Automatic Brown-out protection and Advanced Diagnostics (non-audible).

Class I, Division 2 Groups A, B, C, D

UL 844 / 924

CSAus

NEC, OSHA, NEMA compliant for Class/Group stated

Advanced Diagnostics Available

Choice of M16 LED lamp wattages

120/277V, 60Hz

Battery Type : 6 or 12V lead-calcium battery

Damp & Wet Locations (50°F to 104°F)

5-year limited warranty

 

Contact us

Contact us
icon-mail
icon-pin