XEB Light and Battery LED
XEB Emergency Lighting provides power for the illumination of the path of egress in the event of a power failure. While the battery housing includes charging circuit, LED status indicator, pulse plus charger, automatic brown-out protection and advanced diagnostics (non-audible).
Classifications
- Class I, Division 2 Groups A, B, C, D
Certifications
- UL 844, UL924
- CSAus
- Advanced Diagnostics
Features
- Front and back plates are heavy duty aluminum
- Stainless steel tamper-proof screws provide secure assembly
- Mounting lugs included on each side of housing
- Universal Junction box provides easy mounting
- 1/2" entry on both sides and top of housing allows flexible wire entry
- 6V or 12 V lead-calcium battery provides long life in power outage
- Electronic options include low voltage disconnect, battery lock-out and magnetic test switch
- NEC, OSHA and NEMA compliant product
Benefits
- Vandal-resistant UV stabilized polycarbonate lamp cover
- Battery life and power consumption based on wattage settings for greater flexibility
- Self-test evaluation through the standard advanced diagnostics (non-audible)
- Five-year limited warranty
Contact us
Contact us