Contact

Header Top Menu

US Electrification
XEC Combo Exit & Egress
ABB

XEC Combo Exit & Egress

The XEC Combo Exit & Egress Battery Unit offers a package of Exit Sign and Emergency Lighting in one combination unit.  Emergency lighting duration is rated for 90 min. (approx. 4 hours depending on total installed wattage).  One complete package provides cost savings and total installation time.  

Class I, Division 2 Groups A, B, C, D

 

UL 844 / 924

CSAus

NEC, OSHA, NEMA compliant for Class/Group stated

 

Advanced Diagnostics Available

 

Choice of M16 LED lamp wattages

120/277V, 60Hz

Battery Type : 6 or 12V lead-calcium battery

Damp & Wet Locations (50°F to 104°F)

 

5-year limited warranty

 

Contact us

Contact us
icon-mail
icon-pin