XEC Exit and Egress LED
XEC Exit & Egress Battery incorporates exit sign and emergency lighting in one device. Emergency lighting duration is rated for 90 minutes or up to four hours depending on total installed wattage. XEC unique features enable faster installation time and help reduce labor costs.
Classifications
- Class I, Division 2 Groups A, B, C, D
Certifications
- UL844, UL924
- CSAus
- Advanced Diagnostics
Features
- Faceplates and lamp covers are heavy-duty, vandal-resistant polycarbonate
- Stainless steel tamper-proof screws provide secure assembly
- Backplates feature universal knock-outs for standard 4" junction box, and four mounting eyelets used in wall mount applications
- 1/2" entry on both sides and top of housing allows flexible wire entry
- 6V or 12 V lead-calcium battery provides long life in a power outage
- 6" EXIT lettering legend, available in red or green
- Electronic options include low voltage disconnect, battery lock-out, and magnetic test switch
- NEC, OSHA and NEMA compliant product
- Meets NFPA101, NFPA 70-NEC, and OSHA illumination standards
- Field-selectable chevrons
Benefits
- New LED product offering is fully intermateable with heritage Hazlux mounting kits allowing an easy and fast retrofit
- Vandal-resistant UV stabilized polycarbonate lamp cover
- Battery life and power consumption based on wattage settings for greater flexibility
- Self-test evaluation through standard advanced diagnostics (non-audible).
- Five-year limited warranty
Contact us
Contact us