Contact

Header Top Menu

US Electrification
XER Remote Light
ABB

XER Remote Light

The XER remote lamp works as part of our XE Series Emergency Lighting System.  Class I, Division 2 rated, the XER offers remote Emergency Lighting lamps (either single or dual heads) that come on in the event of a power outage.  Vandal resistant UV stabilized polycarbonate lamp covers completed standard with tamper-proof screws and bit.

 

Class I, Division 2 Groups A, B, C, D

 

UL 844 / 924

CSAus

 

Choice of M16 LED lamp wattages

 

120/277V, 60Hz

 

6V to 12V, 120V options available

 

Extreme Operating Temps (-40°F to +104°F)

5-year limited warranty

 

Contact us

Contact us
icon-mail
icon-pin