Contact

Header Top Menu

US Electrification
XER Remote Light LED
ABB

XER Remote Light LED

XER remote lamp is designed to provide lighting in the event of a power outage. XER is available with single or double lamp heads. It features a vandal-resistant UV stabilized polycarbonate lamp cover. XER comes standard with tamper-proof screws and bit. It is surface mounted and includes a J-box for universal mounting. XER is classified Class I, Division 2 rated.

Classifications

  • Class I, Division 2 Groups A, B, C, D

 

Certifications

  • UL844, UL924
  • CSAus

 

Features

  • Available in single or double lamp heads for an optimized illumination
  • Diecast aluminum backplate with gasket
  • Vandal-resistant UV stabilized polycarbonate lamp cover
  • Extreme operating temperature range rating of -40°C to +104°F
  • Can be wired to factory DC as well as used with AC Battery Back-up units
  • Standard tamper-proof screws and bit
  • Universal junction-box mounting
  • CSAus certified (to UL 924 standards)

 

Benefits

  • Optimized illumination
  • Weather-resistant
  • Vandal-resistant
  • Higher flexibility
  • Outstanding performance in normal and extreme environmental conditions
  • Fully compatible with XEB, XEC, and XES emergency/exit lighting fixtures
  • Five-year limited warranty

 

Contact us

Contact us
icon-mail
icon-pin