Contact

Header Top Menu

US Electrification
XES Exit Sign
ABB

XES Exit Sign

The XES series is a ruggedized, hazardous area Exit sign.  Rated Class I, Division 2, the XES offers RED or Green legends; mounting options include surface/wall/end/ceiling; and comes complete with Standard Advanced Diagnostics (non-audible).

 

Class I, Division 2 Groups A, B, C, D

 

UL 844 / 924

CSAus

NEC, OSHA, NEMA compliant for Class/Group stated

Meets NFPA101, NFPA 70-NEC and OSHA illumination stds

 

Choice of M16 LED lamp wattages

Advanced Diagnostics Available

 

120/277V, 60Hz

Damp & Wet Locations (50°F to 104°F)

 

Fully gasketed frame

 

5-year limited warranty

 

Contact us

Contact us
icon-mail
icon-pin