Contact

Header Top Menu

US Electrification
XES Exit Sign LED
Industrial Solutions

XES Exit Sign LED

XES is a ruggedized, hazardous area exit sign rated Class I, Division 2. XES is surface mounted, and a junction box is included for wall, end or ceiling mount applications. Exit lettering legend is available in red or green color. XES incorporates standard advanced diagnostics (non-audible) to continuously monitor the charger assembly, battery, and LED assembly current.

Classifications

  • Class I, Division 2 Groups A, B, C, D

 

Certifications

  • UL844, UL924
  • CSAus
  • Advanced Diagnostics

 

Features

  • Fully gasketed housing frame
  • Faceplates and lamp covers are heavy-duty, vandal-resistant polycarbonate
  • Stainless steel tamper-proof screws provide secure assembly
  • 1/2" entry on both sides and top of housing allows flexible wire entry
  • 6" EXIT lettering legend, available in red or green
  • Field-selectable chevrons
  • Junction box included for wall, end or ceiling mount applications
  • NEC, OSHA and NEMA compliant product
  • Meets NFPA101, NFPA 70-NEC and OSHA illumination standards

 

Benefits

  • Weather-resistant
  • Magnetic test switch provides simple testing
  • Standard advanced diagnostics (non-audible) provides self-test evaluation
  • Five-year limited warranty

 

Contact us

Contact us
icon-mail
icon-pin